The HSM available with the PIC32CZ CA90 family offers these features:
Hardware safety features include:
Connectivity peripherals include:
The PIC32CZ CA90 family offers an embedded HSM for developing secure applications. To activate this HSM, you must execute a Non-Disclosure Agreement (NDA) for our MPLAB® Harmony Plus Security Solutions. The diagram below illustrates the process we will use to deliver the necessary information and resources to you after the NDA has been executed.
*The HSM data sheet is only needed for developing the HSM firmware.
The PIC32CZ CA90’s HSM hardware and functionality are abstracted by MPLAB Harmony Crypto v4 as shown in this image.
The PIC32CZ CA80 Curiosity Ultra Development Board is the hardware platform for evaluating PIC32CZ CA80 MCUs. It is supported by MPLAB® Integrated Development Environment (IDE) and MPLAB Harmony and includes an embedded programmer/debugger. It provides connectors to easily add Arduino® Uno R3, MikroElektronika Click boards™ or Xplained Pro expansion boards for developing Bluetooth® audio, Internet of Things (IoT), robotics and other proof-of-concept designs.
The PIC32CZ CA90 Curiosity Ultra Development Board is the hardware platform for evaluating PIC32CZ CA90 MCUs, which offer an embedded HSM. It is supported by MPLAB® Integrated Development Environment (IDE) and MPLAB Harmony and includes an embedded programmer/debugger. It provides connectors to easily add Arduino® Uno R3, MikroElektronika Click boards™ or Xplained Pro expansion boards for developing Bluetooth® audio, Internet of Things (IoT), robotics and other proof-of-concept designs.
Bootloaders are used to upgrade firmware on a target device without using an external programmer or debugger. Commonly used with microcontrollers (MCUs), a bootloader contains code that loads and executes an application program. Bootloaders can also perform additional tasks such as validating the code integrity and authenticity.
This class covers the fundamentals of functional safety including terminology, standards, FMEDA, requirements and tools offered by Microchip.
The PIC32CZ CA family of microcontrollers (MCUs) is designed for high-performance applications that require robust security and connectivity. Featuring integrated Hardware Security Modules (HSMs) and various connectivity options like I2S™, CAN FD and 10/100/1000 Ethernet, these MCUs are excellent for automotive and industrial applications. Based on an Arm® Cortex®-M7 processor, they offer up to 8 MB of Flash and 1 MB of SRAM and are supported by our MPLAB® X IDE and MPLAB Harmony framework for easy development.